??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22350.0116 Ball Lock Pins, self-locking, with L-Handle
HELP_VARIABLE
Company
Halder
Description
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with L-Handle
Bill of material
22350.0116 Ball Lock Pins, self-locking, with L-Handle
BESTNR
Ref. No.
22350.0116
MAT
Material
Stainless steel 1.4542
D1
5 mm
L1
30 mm
D2
5.5 mm
D3
11.8 mm
L2
6.0 mm
L3
31.6 mm
L4
21.9 mm
L5
43.8 mm
L6
12.6 mm
L7
8.5 mm
H11
Locating hole H11
5 mm
SG
shearing resistance, double, min.
24 kN
G
Weight
23 g
Embedded user actions